Eaton Logo

Does Eaton Wiring Devices have a motor controller that is suitable for food and beverage manufacturing?

Yes, the X-SWITCH Motor Control Switch 3-Pole, 3-Phase NSF certified for use in food processing areas. Durable, Type 4X enclosure is made of nonmagnetic, non-corrosive Type 304 stainless steel ideal for washdown environments. Type 4X breather/drain option available to prevent interior condensation buildup. Multiple configurations and custom options to meet your specific needs.  Please click here for more information.