Eaton Logo

What are the dimensions of your oversized wall plates?

We offer three sizes of wall plates: Standard, Oversize and Mid-size. The size allows for additional wall coverage. Our wall plates come in the following measurements: Standard: 2.75" x 4.5". Mid-size: 3.13" x 4.88". Oversize: 3.5" x 5.25". See page K-5 of our catalog here.