Eaton Logo

What is the main benefit of Mid-Size wallplates vs Standard size?

The Mid-Size wallplates are wider and taller by ¼ in. Perfect for hiding drywall imperfections around electrical devices.

We offer three sizes of wall plates: Standard, Oversize and Mid-size.  The size allows for additional wall coverage.  Our wall plates come in the following measurements: Standard: 2.75" x 4.5".  Mid-size: 3.13" x 4.88".  Oversize: 3.5" x 5.25".  See page K-5 of our catalog here.